(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Accessories - MCS-MIDI Series Wire

Connector Accessories - MCS-MIDI Series Wire
  • Volume Discount

A tool for use with 231, 232, 721, 722, 723, 731, 732, and 769 Series spring connectors. Connecting and disconnecting wires is made easy by using this tool.

PDF

Part Number

Configured Part Number is shown.

231-131

 
Part Number
231-131
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Type Other Color White Features Easy Mount on Connector
Product type Operating lever Applicable pin pitch(mm) 5/5.08 / 7.5/7.62 Color Natural
Notes For male connector and female connector

Please check the type/dimensions/specifications of the part 231-131 in the Connector Accessories - MCS-MIDI Series Wire series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.