(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail Ultra Compact Relaying Terminal Block / 870 Series (Part Numbers)

DIN Rail Ultra Compact Relaying Terminal Block / 870 Series
  • Volume Discount

Space-saving single level pass through terminal block with DIN rail mounting. The spring crimping allows wires to be easily connected and secured without the need for special tools, and with a pitch of of only 5.0 mm, it offers a slim profile that is almost half the width of a traditional screw terminal block with the same capacity.

[Features]
・Choose from ground or relay-to-branch models.
・Blue, green-yellow, gray, and orange color options available.
・Comes in 1-to-1, 1-to-2, and 2-to-2 input/output variations.
・28 AWG (0.08mm²) to 13 AWG (2.5 mm²) wire compatible.
・300, 500, and 600 Voltage rated options.
・5A, 20A, and 24A rated current options.

PDF

Part Number

Configured Part Number is shown.

870-901

 
Part Number
870-901
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of electrodes
(Pole)
Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Note 1
1 Piece(s)Available

8 Days or more

1011 to 120Relay / BranchGray2 lines5002430030020-

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Individual parts
Terminal Thickness (Pitch)(mm) 5 Conforming wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) Compatible Wire Cross Section(mm2) 0.08 to 2.5 (4"f")
Compatible Wire Size(AWG) 28 to 12 Maximum Outer Diameter of Coat(Φ mm) 4.2 Note 2 "f" added to the compatible wire cross section means a flexible stranded wire.

Please check the type/dimensions/specifications of the part 870-901 in the DIN Rail Ultra Compact Relaying Terminal Block / 870 Series series.

Products like this...

Part Number
870-531
870-681
870-682
870-902
870-904
870-907
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of electrodes
(Pole)
Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Note 1
1 Piece(s)Available

8 Days or more

101x21 to 220Relay-Branch / Relay-BranchGray3-line x25002430030020-
1 Piece(s)Available

8 Days or more

1011 to 220Relay / BranchGray3 lines5002430030020-
1 Piece(s)Available

8 Days or more

1011 to 220Relay / BranchOrange3 lines5002430030020-
1 Piece(s)Available

8 Days or more

1011 to 120Relay / BranchOrange2 lines5002430030020-
1 Piece(s)Available

8 Days or more

1011 to 120Relay / BranchBlue2 lines5002430030020-
1 Piece(s)Available

8 Days or more

101[1-to-N] Ground to 2-Ground wireGreen yellow2 lines------

Additional Products in this Category

Tech Support