(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail Relaying Terminal Block / 2004 Series / Ferrule Crimp Twisted Wire, Single Wire Immediate Bonding Possible (Part Numbers)

DIN Rail Relaying Terminal Block / 2004 Series / Ferrule Crimp Twisted Wire, Single Wire Immediate Bonding Possible
  • Volume Discount

•Number of input/outputs : 1 to 1, 1 to 2, 2 to 2, Ground to 2, Ground to 3, Ground to 4
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on DIN Rail Relaying Terminal Block / 2004 Series / Ferrule Crimp Twisted Wire, Single Wire Immediate Bonding Possible (WAGO) see the sections below:

PDF

Part Number

Configured Part Number is shown.

2004-1201

 
Part Number
2004-1201
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
1 Piece(s)Available

8 Days or more

101 to 130Relay / BranchGray2 lines80032(41)60060030

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Individual parts
Number of electrodes(Pole) 1 Terminal Thickness (Pitch)(mm) 6.2 Conforming wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.5 to 4 (6) Compatible Wire Size(AWG) 20 to 10 Maximum Outer Diameter of Coat(Φ mm) 5.7

Please check the type/dimensions/specifications of the part 2004-1201 in the DIN Rail Relaying Terminal Block / 2004 Series / Ferrule Crimp Twisted Wire, Single Wire Immediate Bonding Possible series.

Products like this...

Part Number
2004-1202
2004-1204
2004-1207
2004-1301
2004-1302
2004-1304
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
1 Piece(s)Available

8 Days or more

101 to 130Relay / BranchOrange2 lines80032(41)60060030
1 Piece(s)Available

8 Days or more

101 to 130Relay / BranchBlue2 lines80032(41)60060030
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 2-Ground wireGreen yellow2 lines-----
1 Piece(s)Available

8 Days or more

101 to 230Relay / BranchGray3 lines80032(41)60060030
1 Piece(s)Available

8 Days or more

101 to 230Relay / BranchOrange3 lines80032(41)60060030
1 Piece(s)Available

8 Days or more

101 to 230Relay / BranchBlue3 lines80032(41)60060030

Additional Products in this Category

Tech Support