(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Type Connector, 734 Series, 3.5 mm Pitch, Male Snap Infoot (Hole Stop) Type

Spring Type Connector, 734 Series, 3.5 mm Pitch, Male Snap Infoot (Hole Stop) Type
  • Volume Discount

Female side can be connected to 734-100 (3.5 mm pitch) with the male side of a spring type connector with mini screw fixing flange. Snap-in foot (hole stop) type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
734-302/018-000
734-304/018-000
734-306/018-000
734-308/018-000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MINI
Applicable pin/contact Male (plug) Application Cable connection Allowable Current(A) 10
Allowable Voltage(V) 300 Wire connection method Screwless Connection direction Straight
Product type With snap-in mounting foot Color Light gray Pin pitch(mm) 3.5
Applicable wire Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 1.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 1.5
Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.0 Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 1.5 Wire conforming size(AWG) 28 to 14
Maximum Outer Diameter of Coat(mm) 3.4 Insulation materials Nylon 6.6 Flame retardant grade UL94/V0
Contact materials Electrolytic copper Contact surface treatment Tin plating Supported accessories Marking accessories/operating tools/direct printing/coating key/mounting adapter/screw/strain relief housing/strain relief plate

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.