(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A connector which allows for easy wire connections via lever operation.
[Features]
· Wires can be easily connected via lever operation, without the need for crimp terminals or tools.
· Allows wires to be repeatedly disconnected, connected and reused.
· Different types of wires can be connected and used together such as single wires, stranded wires and IV 7 wire stranded wires.
· Strong against vibrations and will not come loose, meaning there is no need to re-tighten and no need for maintenance.
[Applications]
· For relaying and branching the power supplies of car stereos. Relaying and branching LEDs.
Connecting new synthetic fibers and power supplies in control panels. Connecting wires of different thicknesses and types.
Connector Shape | Square shape | Connector Series Initials | V W X | V/W/X | WF |
---|---|---|---|---|---|
Applicable pin/contact | Others | Application | Cable connection | Allowable Current(A) | 20 |
Allowable Voltage(V) | 300 | Wire connection method | Screwless | Connection direction | Straight |
Representative standards | PSE | Color | Gray | Applicable wire | Single-wire / IV7 wire stranded wire / stranded wire |
Applicable wire | Stranded wire: 0.08 to 4 mm2, IV 7 pieces: 0.08 to 2.5 (3.5) mm2, single wire: φ0.65 to 2 mm, maximum coating outer diameter: φ4.1 mm | Notes | Operating lever (orange) included |
Please check the type/dimensions/specifications of the part WF-3 in the Single Action Connector WF Series series.
Part Number |
---|
WF-2 |
WF-2BP |
WF-3BP |
WF-5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy