(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
• Can be horizontally mounted onto a printed circuit board using right-angle solder pins.
• Maximum rated current of 10 A is possible using a 1 x 1 mm pin size.
• Incorrect insertion is impossible.
• An accessory coding key can be attached.
Part Number |
---|
734-162 |
734-163 |
734-164 |
734-165 |
734-168 |
734-169 |
734-172 |
734-180 |
Loading...
Connector Shape | Square shape | Connector Series Initials | MNO | M/N/O | MCS-MINI |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Application | For PCB | Allowable Current(A) | 10 |
Allowable Voltage(V) | 300 | Connection direction | Right angle | Representative standards | UL / CUL / CSA |
Color | Light gray | Pin pitch(mm) | 3.5 | Terminal length(mm) | 3.8 |
Insulation materials | Nylon 6.6 | Flame retardant grade | UL94/V0 | Contact materials | Electrolytic copper |
Contact surface treatment | Tin plating | Supported accessories | Coating key |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy