(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
• Can be horizontally or vertically mounted on a printed circuit board using a header with right angle solder pins.
• Model that makes incorrect insertion impossible: Only matches with the same number of terminals can be latched.
• An accessory coding key can be attached.
Connector Shape | Square shape | Connector Series Initials | MNO | M/N/O | MCS-MICRO |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Application | For PCB | Allowable Current(A) | 4 |
Allowable Voltage(V) | 150 | Connection direction | Right angle | Representative standards | UL / CUL / CSA |
Color | Light gray | Pin pitch(mm) | 2.5 | Terminal length(mm) | 3.7 |
Insulation materials | Nylon 6.6 | Flame retardant grade | UL94/V0 | Contact materials | Electrolytic copper |
Contact surface treatment | Tin plating | Supported accessories | Coating key |
Please check the type/dimensions/specifications of the part 733-363 in the Male Header with Solder Pin/733 Series, Grade 1/Right Angle/2.5mm Pitch series.
Part Number |
---|
733-362 |
733-364 |
733-365 |
733-366 |
733-368 |
733-370 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy