(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Header with Solder Pin/733 Series Grade 1/Straight/2.5mm Pitch

Male Header with Solder Pin/733 Series Grade 1/Straight/2.5mm Pitch
  • Volume Discount

[Features]
 • Can be mounted perpendicularly to a printed circuit board using the solder pin.
 •Total misinsertion error prevention: Only connectors with the same number of terminals may be latched.
 • An accessory coding key can be attached.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
733-332
733-333
733-334
733-335
733-336
733-337
733-338
733-339
733-340
733-342
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

6 Days or more

102
1 Piece(s)Available

6 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

107
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

109
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MICRO
Applicable pin/contact Male (plug) Application For PCB Allowable Current(A) 4
Allowable Voltage(V) 150 Connection direction Straight Representative standards UL / CUL / CSA
Color Light gray Pin pitch(mm) 2.5 Terminal length(mm) 4.6
Insulation materials Nylon 6.6 Flame retardant grade UL94/V0 Contact materials Electrolytic copper
Contact surface treatment Tin plating Supported accessories Coating key

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.