(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mounting (1 for either the plug or the socket) required for a locking device that maintains mating.
Part Number
Configured Part Number is shown.
890-111
Type | Connector Fastener | Color | Black |
---|---|---|---|
Features | Installation of a Locking Device for Securing Engagement | Applicable series | 890 |
Color | Black | Notes | Mounting: snap-in type |
RoHS | 10 | - | - |
Type | Connector Fastener | Color | Black | Features | Installation of a Locking Device for Securing Engagement |
---|---|---|---|---|---|
Applicable series | 890 | Color | Black | Notes | Mounting: snap-in type |
Please check the type/dimensions/specifications of the part 890-111 in the Connector Accessories - Locking Device, WINSTA MINI 890 Series, Snap-in Mounting series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy