(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Accessories - Coating Key, MCS-MICRO 733 Series

Connector Accessories - Coating Key, MCS-MICRO 733 Series
  • Volume Discount

[Specifications]
 • Application: To prevent mating errors
 • Mounting: snap-on style
 • Application: For MCS-MICRO 733 series male headers

PDF

Part Number

Configured Part Number is shown.

733-330

 
Part Number
733-330
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Type Other Color White Features Prevents Connector Mismatch
Applicable series 733 Color White

Please check the type/dimensions/specifications of the part 733-330 in the Connector Accessories - Coating Key, MCS-MICRO 733 Series series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.