(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Common Terminal Block, TNC Series【3-4 Pieces Per Package】 (Part Numbers)

Common Terminal Block, TNC Series
  • Volume Discount

•Number of I/O : 1 to N
•Mounting Method : DIN Rail Mounting
•Screw Size : M3.5, M4
•Wiring Method : Screw
For complete product overview and details on Common Terminal Block, TNC Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNC10
TNC40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Screw Size Rated Current (JIS)
(A)

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3.515

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

M440

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN Rail Mounting Parts / Finished Products Assembled Finished Product
Number of Poles(Pole) 1 Number of I/O 1 to N

Additional Products in this Category

Tech Support