(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - Vinyl, UL/CE/TC/PSE Standard, 600V, Insulated (Part Numbers)

Power Cables - Vinyl, UL/CE/TC/PSE Standard, 600V, Insulated
  • Volume Discount

A UL, CSA, CE and PSE-compatible cable whose specifications provide oil resistance, heat resistance, flame retardancy and flexibility.

Part Number

Configured Part Number is shown.

CS-MTW/TC(CE)-AWG18-2-7

Part Number
CS-MTW/TC(CE)-AWG18-2-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire Conductor configuration
(Units/mm)
Conductor diameter
(mm)
Wire core outer diameter
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value: Insulator temperature 60°C/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 70℃/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 90℃/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 105℃/ambient temperature 30°C
(A)
1 Piece(s)Available

8 Days or more

70.8231829.1None43/0.161.22.822.112141718

Loading...

  1. 1

Basic Information

Rated voltage 600V Shield None Sheath Characteristic Oil resistance / Heat resistance / Cold resistance
Representative standards PSE / UL / CE / CSA(c-UL) Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal Dual use Other specifications Low voltage directive compliant/NFPA compliant product/TUV certified product

Please check the type/dimensions/specifications of the part CS-MTW/TC(CE)-AWG18-2-7 in the Power Cables - Vinyl, UL/CE/TC/PSE Standard, 600V, Insulated series.

Products like this...

Part Number
CS-MTW/TC(CE)-AWG14-2-11
CS-MTW/TC(CE)-AWG14-2-12
CS-MTW/TC(CE)-AWG14-2-13
CS-MTW/TC(CE)-AWG18-2-70
CS-MTW/TC(CE)-AWG18-2-71
CS-MTW/TC(CE)-AWG18-2-72
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire Conductor configuration
(Units/mm)
Conductor diameter
(mm)
Wire core outer diameter
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value: Insulator temperature 60°C/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 70℃/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 90℃/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 105℃/ambient temperature 30°C
(A)
1 Piece(s)Available

8 Days or more

112.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

122.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

132.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

700.8231829.1None43/0.161.22.822.112141718
1 Piece(s)Available

8 Days or more

710.8231829.1None43/0.161.22.822.112141718
1 Piece(s)Available

8 Days or more

720.8231829.1None43/0.161.22.822.112141718

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.