(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

THB405 Series Circular Connector Set - Waterproof, Relay

THB405 Series Circular Connector Set - Waterproof, Relay
  • Volume Discount

A waterproof relay connector with terminal.

[Features]
· Waterproof connector that is a set made up of a plug side (male) and socket side (female).
· Wire connection uses a screw makes the operation easy to perform.
· Number of terminal electrodes: 6P.
· For safety purposes place the connector so that the primary side (socket side) is female and the secondary side (plug side) is male.
· The color of the terminal block may vary at the manufacturer's discretion.

Part Number

Configured Part Number is shown.

THB405-6P

Part Number
THB405-6P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials S T U S T U THB405
Applicable pin/contact Others Number of cores 6 Application Cable connection
Allowable Current(A) 16 Allowable Voltage(V) AC400 Wire connection method Screw
Connection direction Straight IP Rating Present Representative standards CE
Product name Plug-Type Waterproof Relay Connector Conforming cable external shape (Φ)(mm) 7 to 13.5 Terminal block 6P
Protection grade IP68

Please check the type/dimensions/specifications of the part THB405-6P in the THB405 Series Circular Connector Set - Waterproof, Relay series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.