(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Enclosures - Dust Proof Cap, BCC Series

Enclosures - Dust Proof Cap, BCC Series
  • Volume Discount

[Features]
- Prevents penetration by dust or foreign objects.
- Use to protect the cylinder or prevent corrosion when using in coastal regions or extreme environments.
- One unit is included per bag, so please confirm the required quantity for the box you are using.

PDF

Part Number

Configured Part Number is shown.

BCC-1

 
Part Number
BCC-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Use application Control box Material Silicone rubber Installation location For both indoor/outdoor use
Special report Compatible boxes: BCAK / BCPK192810 □ ~ 203018 □, 253515 □ ~ 405020 □ 2 pcs. required / BCAK / BCPK406018 □ ~ 608028 □ 3 pcs. required * Cannot be used with BCAK / BCPK 212110, 212113, 172711 and below boxes.

Please check the type/dimensions/specifications of the part BCC-1 in the Enclosures - Dust Proof Cap, BCC Series series.

Additional Products in this Category

Tech Support