(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Use Power Strip, 4 Outlets (Grounded, 2P, 15 A, 125 V)

Part Number

Configured Part Number is shown.

 
Part Number
KC1034
KC1134
KU1010
KU1020
KU1030
KU1030-BK
KU1130
KU1130-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPlug shape Socket shape Cable length
(m)
Color Socket shape detail
1 Piece(s)Available

8 Days or more

-A-2A-3 socket3WhiteA-3 flat blade type
1 Piece(s)Available

8 Days or more

-A-2A-3 release prevention3WhiteA-3 retain prevention type
1 Piece(s)Available

8 Days or more

10-Hook/NEMA-WhiteHook type
1 Piece(s)Available

10 Days or more

10-Hook/NEMA-WhiteA-3 flat blade type + ground insulation type 2P hook type
1 Piece(s)Available

8 Days or more

--A-3 socket-WhiteA-3 flat blade type
1 Piece(s)Available

8 Days or more

--A-3 socket-BlackA-3 flat blade type
1 Piece(s)Available

Same day

Stock

--A-3 release prevention-WhiteA-3 retain prevention type
1 Piece(s)Available

8 Days or more

--A-3 release prevention-BlackA-3 retain prevention type

Loading...

  1. 1

Basic Information

Number of Insertion Openings/Split Openings 4 Rated current(A) 15 Rated voltage(V) 125
Supported countries (standards) Japan (PSE) Number of cores 3

Additional Products in this Category

Tech Support