(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Enclosures - Shell Case, GL Series

Enclosures - Shell Case, GL Series
  • Volume Discount

Simple yet standard plastic case for electric equipment that is available in many types and a wide array of sizes

[Features]
· Plastic case that is a simple, basic, shell type for electronic devices.
· Uneven engaging configuration allows for secure meeting of parts.
· The inside has a groove for vertically mounting a circuit board.
· The boss for mounting on a circuit board is provided on the upper and lower covers.
· Conforms to protection class IP65 by using the optional sealing kit.
· The GM series with battery box is also available.
· Can be used as an interface, switch box or modem as a peripheral device for measurement, control, medical and research applications.

Part Number

Configured Part Number is shown.

GL-70-WM1

Part Number
GL-70-WM1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Width W(mm) 138 Height H(mm) 45.8 Depth D(mm) 190
Materials Resin Protection function (environmentally resistant) None Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Off white Material details ABS Resin
Compatible battery / quantity No battery box Notes Conforms to protection class IP65 by using an optional sealing kit.

Please check the type/dimensions/specifications of the part GL-70-WM1 in the Enclosures - Shell Case, GL Series series.

Additional Products in this Category

Tech Support