(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CST-type CR2032 coin battery terminal【10 Pieces Per Package】

CST-type CR2032 coin battery terminal
  • Volume Discount

[Features]
・CR2032 coin battery terminal.
・The negative terminal side has “CR2032” and “-(minus)” engraved on it.
· Already included in the CS and CSS series. Use in cases of loss or damage.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CST-2032M
CST-2032P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSName

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coin battery terminal (minus side)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Coin battery terminal (positive side)

Loading...

  1. 1

Basic Information

Type Battery Part Applicable battery CR2032 Terminal specification(mm) Board mounting pin x 2
Material 304 Stainless Steel / Nickel Plating

Additional Products in this Category

Tech Support