(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

THB387 Dedicated Plug Cover

THB387 Dedicated Plug Cover

Click this image to zoom it.

Move the mouse over the image to zoom

  • THB387 Dedicated Plug Cover
  • THB387 Dedicated Plug Cover
  • Volume Discount

[Features]
· Prevents dust and foreign material from entering the plug when it is disconnected.
· Option exclusively for THB387 series.

Part Number

Configured Part Number is shown.

6DB0219M20

Part Number
6DB0219M20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Conforming model THB387 plug side Material TPE/silicone rubber Color Body green/ring black

Please check the type/dimensions/specifications of the part 6DB0219M20 in the THB387 Dedicated Plug Cover series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.