(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· This is a waterproof relay box which includes a terminal block and features an integrated cable gland and body structure.
· Triple branching and quadruple branching types are available.
· Work can be performed easily via screw-based connection of the terminal block.
· Six different terminal elements are available: 3P, 5P, 8P, 3WP, 4WP and 3LP.
· Compatible with cables of various wire diameters through use of an optional rubber bushing.
Part Number |
---|
THA209A-3LP |
THA209A-3P |
THA209A-3WP |
THA209A-4WP |
THA209A-5P |
THA209A-8P |
THA209B-3LP |
THA209B-3P |
THA209B-3WP |
THA209B-4WP |
THA209B-5P |
Loading...
Use application | Relay box | W(mm) | 120 | H(mm) | 28 |
---|---|---|---|---|---|
D(mm) | 65 | Material | Nylon | Protection grade (IP) | IP68 |
Mounting base | No mounting base | Installation location | Unspecified | Standard | CE |
Color specifications(Body) | Black | Color specifications(Top cover) | Black/green | Presence of Key | None |
Heat dissipation hole | None | Operating temperature range(℃) | -40 to 125 | Self-extinguishing(UL94) | V0,V2 |
Special report | Compatible cable outer diameter Ø7 to 13.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy