(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Exposed Round Box (1 - 3-way compatible type)

Exposed Round Box (1 - 3-way compatible type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Includes a wooden screw groove for mounting of sensors or outlets.

Part Number

Configured Part Number is shown.

Part Number
PVM16-T
PVM16-TJ
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

8 Days or more

Gray
1 Piece(s)Available

8 Days or more

Beige

Loading...

  1. 1

Basic Information

Width W(mm) 110 Height H(mm) 106.5 Depth D(mm) 44.8
Representative standards PSE Conforming pipe VE14· 16 Lid diameter(mm) 105
Directional pipe diameter(mm) 26 Type 1 to 3-direction output

Additional Products in this Category

Tech Support