(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AL-213 Series

AL-213 Series
  • Volume Discount

•Input type : Current
•Display digits : 4 digits
•Mounting method : Panel surface mount
•Input current : DC4 to 20
For complete product overview and details on AL-213 Series (Watanabe Electric Industry) see the sections below:

PDF

Part Number

Configured Part Number is shown.

AL-213

 
Part Number
AL-213
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Input type Current Mounting method Panel surface mount Panel cut dimensions 45 x 22.2
Input current(mA) DC4 to 20 Display digits 4 digits Standard UL
Dimension (D)(mm) 40 Dimension (W)(mm) 48 Dimension (H)(mm) 24
Power supply(V) None (operation by input signal) Input Instrumentation signal measurement

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.