(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A9000 Series

A9000 Series
  • Volume Discount

•Input type : Current, Voltage
•Display digits : 5 digits
•Mounting method : Panel surface mount
•Input current : -¦1999.9, 4 to 20
•Input voltage : -¦199.99, -¦700.0, 0 GÇô -¦10
For complete product overview and details on A9000 Series (Watanabe Electric Industry) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
A9111-01
A9111-02
A9111-03
A9112-01
A9112-03
A911B-01
A911E-01
A9311-01
A9311-02
A9411-01
A9411-03
A9412-01
A9412-03
A941B-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Input type Input current
(mA)
Input voltage
(V)
Power supply
(V)
Output Input Number of ranges = N
(Range)
Measuring range (MIN)
1 Piece(s)Available

9 Days or more

Voltage-±199.99AC100 to 240None (dedicated display)DC voltage measurement4±199.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±199.99AC100 to 240BCD(TTL)DC voltage measurement4±199.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±199.99AC100 to 240BCD (open collector)DC voltage measurement4±199.99 mV
1 Piece(s)Available

9 Days or more

Current±1999.9-AC100 to 240None (dedicated display)DC current measurement4±1.9999 mA
1 Piece(s)Available

27 Days or more

Current±1999.9-AC100 to 240BCD (open collector)DC current measurement4±1.9999 mA
1 Piece(s)Available

27 Days or more

Voltage / Current4 to 200 – ±10AC100 to 240None (dedicated display)Process signal measurement31–5 V
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240None (dedicated display)DC voltage measurement1-
1 Piece(s)Available

27 Days or more

Voltage-±199.99DC5 to 12None (dedicated display)DC voltage measurement4±199.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±199.99DC5 to 12BCD(TTL)DC voltage measurement4±199.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±199.99DC12 to 24None (dedicated display)DC voltage measurement4±199.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±199.99DC12 to 24BCD (open collector)DC voltage measurement4±199.99 mV
1 Piece(s)Available

27 Days or more

Current±1999.9-DC12 to 24None (dedicated display)DC current measurement4±1.9999 mA
1 Piece(s)Available

27 Days or more

Current±1999.9-DC12 to 24BCD (open collector)DC current measurement4±1.9999 mA
1 Piece(s)Available

27 Days or more

Voltage / Current4 to 200 – ±10DC12 to 24None (dedicated display)Process signal measurement31–5 V

Loading...

  1. 1

Basic Information

Mounting method Panel surface mount Panel cut dimensions 92 x 45 Display digits 5 digits
Dimension (D)(mm) 75 Dimension (W)(mm) 96 Dimension (H)(mm) 48

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.