(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A7000 Series

A7000 Series
  • Volume Discount

DIN rail mounted digital scaling panel meter used to display various signal and measurement outputs. Single or multi-display options available along with a two-color LED indicator light for rapid alarm status recognition. The measurement and input ranges can be customized, along with input, output, and power supply specifications.

[Features]
・Choose from either a voltage or current input type.
・20mA, 100mA, or 2000mA input current compatible options.
・Voltage input ranges from 5 to 700 V.
・12-48 VDC or 100-240 VAC power supply options available.
・Output options include RS232C, RS485, analog, BCD, photocoupler and relay contact comparison.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A7111-0
A7111-1
A7111-2
A7111-3
A7111-4
A7111-6
A7111-7
A7111-9
A7111-A
A7111-B
A7112-1
A7112-4
A7112-7
A7112-8
A7112-9
A7113-1
A7113-4
A7113-7
A7113-9
A7113-A
A7113-C
A711B-1
A711B-7
A711B-8
A7211-0
A7211-1
A7211-2
A7211-4
A7211-6
A7211-7
A7211-9
A7211-A
A7211-B
A7211-C
A7212-1
A7212-2
A7212-7
A7212-9
A7212-B
A7212-C
A7213-1
A7213-4
A7213-7
A7213-9
A7213-A
A7213-C
A721B-1
A721B-4
A721B-8
A721B-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Input type Input current
(mA)
Input voltage
(V)
Power supply
(V)
Output Input Number of ranges = N
(Range)
Measuring range (MIN)
1 Piece(s)Available

9 Days or more

Voltage-±700.0AC100 to 240NoneDC voltage measurement5±99.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±700.0AC100 to 240Relay contact comparison outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240Photocoupler comparison outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

26 Days or more

Voltage-±700.0AC100 to 240BCD output (TTL)DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240BCD output (open collector)DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240BCD output (open collector) + photocoupler outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

26 Days or more

Voltage-±700.0AC100 to 240Analog outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

8 Days or more

Voltage-±700.0AC100 to 240RS232C outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240RS485 outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240RS232C output + port coupler comparison outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

8 Days or more

Current±99.99-AC100 to 240Relay contact comparison outputDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

26 Days or more

Current±99.99-AC100 to 240BCD output (open collector)DC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240Analog outputDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240Analog output + photocoupler comparison outputDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240RS232C outputDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

9 Days or more

Current±2000-AC100 to 240Relay contact comparison outputDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240BCD output (open collector)DC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240Analog outputDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

26 Days or more

Current±2000-AC100 to 240RS232C outputDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240RS485 outputDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240RS485 output + port coupler comparison outputDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5 VAC100 to 240Relay contact comparison outputProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

26 Days or more

Voltage / Current±20 mA±5 VAC100 to 240Analog outputProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5 VAC100 to 240Analog output + photocoupler comparison outputProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48NoneDC voltage measurement5±99.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±700.0DC12 to 48Relay contact comparison outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

8 Days or more

Voltage-±700.0DC12 to 48Photocoupler comparison outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48BCD output (open collector)DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48BCD output (open collector) + photocoupler outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48Analog outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±700.0DC12 to 48RS232C outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±700.0DC12 to 48RS485 outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±700.0DC12 to 48RS232C output + port coupler comparison outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

26 Days or more

Voltage-±700.0DC12 to 48RS485 output + port coupler comparison outputDC voltage measurement5±99.99 mV
1 Piece(s)Available

9 Days or more

Current±99.99-DC12 to 48Relay contact comparison outputDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-DC12 to 48Photocoupler comparison outputDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-DC12 to 48Analog outputDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-DC12 to 48RS232C outputDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

9 Days or more

Current±99.99-DC12 to 48RS232C output + port coupler comparison outputDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-DC12 to 48RS485 output + port coupler comparison outputDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

9 Days or more

Current±2000-DC12 to 48Relay contact comparison outputDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-DC12 to 48BCD output (open collector)DC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-DC12 to 48Analog outputDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-DC12 to 48RS232C outputDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

9 Days or more

Current±2000-DC12 to 48RS485 outputDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-DC12 to 48RS485 output + port coupler comparison outputDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5 VDC12 to 48Relay contact comparison outputProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5 VDC12 to 48BCD output (open collector)Process signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5 VDC12 to 48Analog output + photocoupler comparison outputProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5 VDC12 to 48RS232C outputProcess signal measurement41 to 5 V/4 to 20 mA

Loading...

  1. 1

Basic Information

Mounting method Panel surface mount Panel cut dimensions 68 x 33 Display digits 4 digits
Dimension (D)(mm) 118 Dimension (W)(mm) 72 Dimension (H)(mm) 36

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.