(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Control Panel Fan Unit (Part Numbers)

Control Panel Fan Unit
  • Volume Discount

[Features]
Product integrates fan with cover, filter media, frame and finger guard. *Please check the manufacturers website for specifications pertaining to model numbers which are not given in the catalog.

PDF

Part Number

Configured Part Number is shown.

C-MU1238B-41B-PSMG

 
Part Number
C-MU1238B-41B-PSMG
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Protection grade Additional functions Panel color Cooling form External dimensions
(mm)
Mounted fan size Number of mounted fans
(units)
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 200V0.710.838404345Dust-proof / drip-proof unitIP43--Suction type157x170M1

Loading...

  1. 1

Basic Information

Type AC fan Connection form Plug cord used for power connection (1m)

Additional Products in this Category

Tech Support