(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector, Universal Power (Part Numbers)

Part Number

Configured Part Number is shown.

175153-2

 
Part Number
175153-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Number of electrodes 1 Application Cable connection
Wire connection method Crimp Connection direction Straight IP Rating None
Applicable wire size(AWG) 26-22 Applicable wire size(mm2) 0.12-0.35 Wire coating outer diameter(mm) 0.9-2.0
Material/surface treatment Brass/tin plating

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.