(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PC I/O Connector

PC I/O Connector
  • Volume Discount

[Features]
· Taiko Electronics (TE).
• The cable removal angle is selectable from 2 directions.
• This is a groundbreaking PC I/O connector that is used as a selection bar.

Part Number

Configured Part Number is shown.

1473381-1

Part Number
1473381-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials P Q R P/Q/R PC I/O
Applicable pin/contact Female (socket) Application Cable connection Rated current(A) 3A Max/1 pole
Rated voltage(V) 250 Connection direction Others Type Receptacle kit
Color Black Contact material/finish Copper alloy, gold-plated Housing material Polyester resin
Operating temperature range(℃) -25 to +85

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.