(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector, DLI【100 Pieces Per Package】

Contacts - Connector, DLI
  • Volume Discount

A DLI connector contact.
For complete product overview and details on Contacts - Connector, DLI see the sections below:

Part Number

Configured Part Number is shown.

1-170321-1

Part Number
1-170321-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Number of electrodes 1 Application Cable connection
Rated current(A) 5 Wire connection method Crimp Connection direction Straight
IP Rating None Applicable wire size(AWG) 22-20 Applicable wire size(mm2) 0.30-0.56
Wire coating outer diameter(mm) 1.4-2.4 Material/surface treatment Brass/tin plating

Please check the type/dimensions/specifications of the part 1-170321-1 in the Contacts - Connector, DLI series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.