(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Space Heater with Fan (Part Numbers)

Space Heater with Fan
  • Volume Discount

[Features]
Ideal for dealing with board internal condensation and humidity as well as freezing/low temperatures. Especially useful for dealing with cold winters. For more information, please refer to "Product Features 1" in the catalog.

Part Number

Configured Part Number is shown.

Part Number
HMA100F-4
HMA150F-1
HMA150F-4
HMA200F-1
HMA300F-1
HMA300F-4
HMA400F-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Input voltage Heat value
(W)
1 Piece(s)Available

21 Days or more

80x80Single-phase 200V100
1 Piece(s)Available

21 Days or more

80x80Single-phase 100 V150
1 Piece(s)Available

21 Days or more

80x80Single-phase 200V150
1 Piece(s)Available

21 Days or more

120x120Single-phase 100 V200
1 Piece(s)Available

21 Days or more

120x120Single-phase 100 V300
1 Piece(s)Available

21 Days or more

120x120Single-phase 200V300
1 Piece(s)Available

21 Days or more

120x120Single-phase 200V400

Loading...

  1. 1

Basic Information

Type AC fan Thickness 25mm Representative standards UL / CSA
Connection form Terminal block Additional functions None Frame color Aluminum, grounded

Additional Products in this Category

Tech Support