(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Temperature Switch for Fan Motor

Temperature Switch for Fan Motor
  • Volume Discount

This fan motor switch turns on/off in response to changes in the internal temperature of equipment.

[Features]
- Automatically controls fan operation in response to changes in the internal temperature of equipment.
- Can improve the performance of eco-aware equipment by saving energy and reducing noise.
- Temperature switch contact switches to ON when the set temperature is reached.
- Use with a fan to reduce power consumption.

PDF

Part Number

Configured Part Number is shown.

AM2-XA1

 
Part Number
AM2-XA1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Other Dimensions(mm) 33x70x42.5 Application For fan
Color Light gray Notes Contact ON at operating temperature Standard UL, CSA, EN, CE

Additional Products in this Category

Tech Support