(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

DC Propeller Fan, MD (MDS) Series (Part Numbers)

DC Propeller Fan, MD (MDS) Series
  • Volume Discount

[Features]
· DC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

PDF

Part Number

Configured Part Number is shown.

T-MD925A-12-G

 
Part Number
T-MD925A-12-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Sensor output Representative standards Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Speed ​​Type Connection form Additional functions Alarm output format Frame color
1 Piece(s)Available

16 Days or more

92x9225mmDC12VNoneCE / UL / CSA1.33649Set (finger guard, mounting screws included)Standard speedLead wireNone-Black

Loading...

  1. 1

Basic Information

Type DC fan

Additional Products in this Category

Tech Support