(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Large Propeller Fan (variable speed), MRS Series (Part Numbers)

AC Large Propeller Fan (variable speed), MRS Series
  • Volume Discount

[Features]
· AC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

PDF

Part Number

Configured Part Number is shown.

MRS16-BTA

 
Part Number
MRS16-BTA
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Sensor output Representative standards Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Connection form Additional functions Alarm output format Notes
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 100/110/115Suspend outputCE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal blockDecreased rotational speed alarm (contact type)Relay outputContact ON

Loading...

  1. 1

Basic Information

Type AC fan Frame color Dark gray

Additional Products in this Category

Tech Support