(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC small type propeller fan MU series (Part Numbers)

AC small type propeller fan MU series
  • Volume Discount

[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.

Part Number

Configured Part Number is shown.

MU825S-43

Part Number
MU825S-43
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Representative standards Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Connection form Mounting method
1 Piece(s)Available

8 Days or more

80x8025mmSingle-phase 200VCE / UL0.450.5528353449Fan unitStandard speedPlug cord used for power connection (not as an accessory)-

Loading...

  1. 1

Basic Information

Type AC fan Frame color Uncoated (aluminum base)

Please check the type/dimensions/specifications of the part MU825S-43 in the AC small type propeller fan MU series series.

Products like this...

Part Number
MU1225M-11
MU1225M-21
MU1225M-41
MU825S-53
MU925M-11
MU925M-21
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Representative standards Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Connection form Mounting method
1 Piece(s)Available

16 Days or more

[Others] 119x11925mmSingle-phase 100 VCSA / PSE / CE / UL1.41.733373231Fan unitMedium speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

16 Days or more

[Others] 119x11925mm[Others] Single-phase 115VCSA / PSE / CE / UL1.41.733373231Fan unitMedium speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

16 Days or more

[Others] 119x11925mmSingle-phase 200VPSE / CE / UL1.41.733373231Fan unitMedium speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

Same day

Stock

80x8025mm[Others] Single-phase 220/230CSA / CE / UL0.450.5528353449Fan unitStandard speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

16 Days or more

92x9225mmSingle-phase 100 VCSA / PSE / CE / UL0.85131363444Fan unitMedium speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

16 Days or more

92x9225mm[Others] Single-phase 115VCSA / PSE / CE / UL0.85131363444Fan unitMedium speedPlug cord used for power connection (not as an accessory)-

Additional Products in this Category

Tech Support