(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Blower, MB Series (Part Numbers)

AC Blower, MB Series
  • Volume Discount

[Features]
· This AC-powered blower is optimal for localized cooling due to its ability to produce a strong local wind.
· Can also be used for cooling equipment through which air does not easily pass.

PDF

Part Number

Configured Part Number is shown.

T-MB1040-D-GA

 
Part Number
T-MB1040-D-GA
Part NumberMinimum order quantityVolume DiscountDays to Ship Input voltage Representative standards Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner diameter Ø
(mm)
Type Speed ​​Type Runner thickness
(mm)
1 Piece(s)Available

21 Days or more

[Others] Single-phase 200/220/230CE / UL / CSA2.3(AC200V), 2.4(AC230V)2.6(AC200V), 2.7(AC220, 230V)61(AC200, 230V)64(AC200V), 65(AC220, 230V)206(AC200, 230V)304(AC200, 220, 230V)Φ 100Set (finger guard, mounting bracket, mounting screws included)-40

Loading...

  1. 1

Basic Information

Type Blower Size Others Thickness Others
Connection form Lead wire Frame color Dark gray

Please check the type/dimensions/specifications of the part T-MB1040-D-GA in the AC Blower, MB Series series.

Products like this...

Part Number
MB1255-B
MB1255-D
MB1255-T
T-MB1255-B-FA
T-MB1255-D-FA
T-MB1255-T-FA
Part NumberMinimum order quantityVolume DiscountDays to Ship Input voltage Representative standards Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner diameter Ø
(mm)
Type Speed ​​Type Runner thickness
(mm)
1 Piece(s)Available

21 Days or more

[Others] Single-phase 100/110/115CSA / CE / UL4.4(AC100V)5.1(AC100, 110, 115V)67(AC100V)71(AC100, 110V), 72(AC115V)309(AC100V)441(AC100, 110, 115V)Φ 120Fan unit-55
1 Piece(s)Available

8 Days or more

[Others] Single-phase 200/220/230CSA / CE / UL4.4(AC200V), 4.5(AC230V)4.9(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200, 230V)69(AC200V), 71(AC220, 230V)314(AC200, 230V)451(AC200, 220, 230V)Φ 120Fan unit-55
1 Piece(s)Available

21 Days or more

[Others] Three-phase 200/220/230CSA / CE / UL4.4(AC200V)5.0(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200V)70(AC200V), 71(AC220, 230V)314(AC200V)451(AC200, 220, 230V)Φ 120Fan unit-55
1 Piece(s)Available

21 Days or more

[Others] Single-phase 100/110/115CSA / CE / UL4.4(AC100V)5.1(AC100, 110, 115V)67(AC100V)71(AC100, 110V), 72(AC115V)309(AC100V)441(AC100, 110, 115V)Φ 120Set (filter, mounting bracket, mounting screws included)-55
1 Piece(s)Available

21 Days or more

[Others] Single-phase 200/220/230CSA / CE / UL4.4(AC200V), 4.5(AC230V)4.9(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200, 230V)69(AC200V), 71(AC220, 230V)314(AC200, 230V)451(AC200, 220, 230V)Φ 120Set (filter, mounting bracket, mounting screws included)-55
1 Piece(s)Available

21 Days or more

[Others] Three-phase 200/220/230CSA / CE / UL4.4(AC200V)5.0(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200V)70(AC200V), 71(AC220, 230V)314(AC200V)451(AC200, 220, 230V)Φ 120Set (filter, mounting bracket, mounting screws included)-55

Additional Products in this Category

Tech Support