(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Temporary frame coupling (CD tube and compact type) (CDH-16CG)

Temporary frame coupling (CD tube and compact type) CDH-16CG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A centering cap ring (compact type) used for mutual connection of pipes at concrete joint abutments, etc. Comes with an unhardened concrete leakage prevention seal.

[Features]
· Ideal for concrete abutments.
Compact type.
· Used for mutual connection of pipes at concrete abutments.
· Compact type that can be anchored with included nails
· Comes with an unhardened concrete leakage prevention seal.

(i)Caution

Part Number

Configured Part Number is shown.

CDH-16CG

Part Number
CDH-16CG
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming pipe Length
(mm)
10 Piece(s)Available

9 Days or more

16 (CD single-layer corrugated tube)60

Loading...

  1. 1

Basic Information

Color Other Material Resin Standard PSE

Please check the type/dimensions/specifications of the part CDH-16CG in the Temporary frame coupling (CD tube and compact type) series.

Products like this...

Part Number
CDH-22CG
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming pipe Length
(mm)
10 Piece(s)Available

9 Days or more

22 (CD single-layer corrugated tube)74

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.