(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stud Bar

Stud Bar

Click this image to zoom it.

Move the mouse over the image to zoom

  • Stud Bar
  • Stud Bar
  • Volume Discount

[Features]
· Boxes can be easily mounted using a wall face or slab reinforcement, preventing tilting and anchoring the box in place (box can be anchored in a straight orientation).
· The bar is a freely bendable φ4 mm iron wire, so the height of the box can be freely adjusted based on the thickness of the wall.

Part Number

Configured Part Number is shown.

Part Number
OF-33M
OF-33M2
OF-33S
OF-33S2
OF-33S2A
Part NumberMinimum order quantityVolume DiscountDays to Ship Stat bar dimensions 3-part stat Number of fixtures
(Piece)
Pitch
(mm)
Apply
50 Piece(s)Available

9 Days or more

Ø4 x 500 mmNone1-Box including in-house stat (manufactured from iron / resin), in-house series box (made of resin)
10 Piece(s)Available

9 Days or more

Ø4 x 650 mmNone2150Box including in-house stat (manufactured from iron / resin) x 2 pcs. included, in-house series box (for resin 1 / 2 pcs.) x 2 pcs. included
50 Piece(s)Available

9 Days or more

Ø4 x 500 mmPresent1-Iron outlet box medium size (shallow, deep), large (shallow, deep)
10 Piece(s)Available

9 Days or more

Ø4 x 650 mmPresent2150Iron outlet box medium size (shallow, deep), large (shallow, deep) x 2 pcs. included
10 Piece(s)Available

9 Days or more

Ø4 x 650 mmPresent2180Iron outlet box medium size (shallow, deep), large (shallow, deep) x 2 pcs. included

Loading...

  1. 1

Basic Information

Type Bar Stat bar spacing(mm) 70

Additional Products in this Category

Tech Support