(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VE half saddle【1-50 Pieces Per Package】

VE half saddle

Click this image to zoom it.

Move the mouse over the image to zoom

  • VE half saddle
  • VE half saddle
  • Volume Discount

[Features]Rigid PVC wire tube (J-tube) · TL tube for half saddle use.
· Can be firmly attached with a single screw.
· Can also be used as a saddle end stop.
· Nylon type suitable for internal machinery use.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
KVE-14
KVE-14J
KVE-16
KVE-16J
KVE-22
KVE-22J
KVE-28
KVE-28J
KVE-36
KVE-36J
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Color Conforming pipe Outer diameter (φD)
(mm)
Length
(mm)
Color

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Grey14 (VE tube), 14 (TL tube)18.535.5Gray

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Beige14 (VE tube), 14 (TL tube)18.535.5Beige
50 Piece(s)Available

8 Days or more

Grey16 (VE tube), 16 (TL tube)22.539.5Gray

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Beige16 (VE tube), 16 (TL tube)22.539.5Beige
50 Piece(s)Available

8 Days or more

Grey22 (VE tube), 22 (TL tube)26.545Gray

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Beige22 (VE tube), 22 (TL tube)26.545Beige
50 Piece(s)Available

8 Days or more

Grey28 (VE tube)34.851.9Gray
50 Piece(s)Available

8 Days or more

Beige28 (VE tube)34.851.9Beige
50 Piece(s)Available

8 Days or more

Grey36 (VE tube)42.859.9Gray
50 Piece(s)Available

8 Days or more

Beige36 (VE tube)42.859.9Beige
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Color Conforming pipe Outer diameter (φD)
(mm)
Length
(mm)
Color

Loading...

  1. 1

Basic Information

Material Resin

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.