(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Maruyasu Dengyo [Low Price] Selector Switch ⌀25 (Knob: 3-Notch) (Part Numbers)

Maruyasu Dengyo [Low Price] Selector Switch ⌀25 (Knob: 3-Notch)
  • Volume Discount

•Type : Selector
•Shape : Circular Type
•With Key : None
•Contact configuration (key lock, selector) : 1a1b
For complete product overview and details on [Low Price] Selector Switch ?25 (Knob: 3-Notch) (Maruyasu Dengyo) see the sections below:

Part Number

Configured Part Number is shown.

A25SN311B

Part Number
A25SN311B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type Mounting hole Φ 25
Contact configuration (key lock, selector) 1a1b With Key None Notch number 3
Terminal shape Screw terminal Protection function (environmentally resistant) IP65 Dimension vertical(mm) 39
Dimension width(mm) 29.5 Dimension depth(mm) 69 When Current capacity is AC 110 V(A) 6
Current capacity @ 24 VDC(A) 6

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.