(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Battery Clip Red and Black Set

Battery Clip Red and Black Set
  • Volume Discount

•Classification: Battery Clip
•Color: Red black
•Insulation Material: Vinyl chloride
•Terminal Material: Iron
•Plating: Nickel

Part Number

Configured Part Number is shown.

Part Number
C-501S-R/B
C-511S-R/B
C-521S-R/B
C-531S-R/B
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated current
(A)
1 Piece(s)Available

7 Days or more

5
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

20
1 Piece(s)Available

8 Days or more

30

Loading...

  1. 1

Basic Information

Classification Battery Clip Color Red black Material (insulation) Vinyl chloride
Material (terminal) Iron Plating Nickel

Additional Products in this Category

Tech Support