(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Turbo Flex (TBF) #600

Turbo Flex (TBF) #600

Moderate to low speed movable wiring for manufacturing equipment of 600V or lower. Cable with excellent bending resistance, oil resistance, flame retardancy, 105°C heat resistant PVC

[Features]
· Wiring for movable parts of manufacturing machinery.
· Global standard compatible cable.

Part Number

Configured Part Number is shown.

TBF600/UL2501-12AWG-4-100

Part Number
TBF600/UL2501-12AWG-4-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

10 Days or more

Loading...

  1. 1

Basic Information

Total length(m) 100 Conductor cross section(mm2) 3.5 AWG size(AWG) 12
Number of cores(Core) 4 Finished outer diameter(mm) 13.7 Rated voltage 600V
Shield None Sheath Characteristic Oil resistance / Heat resistance / Cold resistance Representative standards PSE
Sheath Color Black Ground wire None Insulation body materials Heat-resistant vinyl
Insulation body color See the catalog Conductor configuration(Units/mm) 66/0.26 Conductor outer diameter(mm) 2.4
Insulation body outer diameter(mm) 4.0 Allowable Current(A) 30

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.