(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Plicatube.

Waterproof Plicatube.
  • Volume Discount

Vinyl-covered metal flexible conduit for outdoor use which complies with JIS C 8309 standards. Vinyl sheath is weather and water resistant.

[Features]
· Structure employs a pleated pipe with galvanized steel strip as the outer layer, a steel strip as the intermediate layer, and water resistant paper as the inner layer.
· Not a designated electrical product so embedding in concrete is supported and and the product can be used for low-voltage indoor wiring, similar to steel wire tubing in dry areas, excluding specially designated special areas.
· Wires used can be IV wiring / cabling, etc.
· Please use standard Brica accessories.
Note that hand, etc. injury may be caused by the burrs at the end of the Brica tube.
Please take sufficient precautions during handling

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PV17
PV24
PV30
PV38
PV50
PV76
PV83
PV101
PV1710
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter
(mm)
Internal diameter
(mm)
1 roll length
(m)
Minimum inner curvature radius (fixed)
(mm)
PVC film thickness
(mm)
1 Piece(s)Available

8 Days or more

23.116.650500.8
1 Piece(s)Available

8 Days or more

30.423.825700.8
1 Piece(s)Available

8 Days or more

36.529.325900.8
1 Piece(s)Available

8 Days or more

44.937.1251500.8
1 Piece(s)Available

8 Days or more

56.949.1202001.0
1 Piece(s)Available

12 Days or more

85.376.0103801.2
1 Piece(s)Available

12 Days or more

90.981.0104001.4
1 Piece(s)Available

12 Days or more

110.1100.265001.4
1 Piece(s)Available

8 Days or more

23.116.610500.8

Loading...

  1. 1

Basic Information

Color Gray Temperature range(℃) -20 to 60 Properties Weather-resistant
Standard JIS C3809, PSE Material PVC, zinc-plated steel strip, steel strip, water-resistant paper Protection grade IP67

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.