(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Conduit (fireproof structure)

Flexible Conduit (fireproof structure)
  • Volume Discount

[Features]
- Can be used in Class 1 and Class 2 hazardous locations.
[Use]
- Wire tube accessory for explosion-proof electrical work.
- Useful for connections that require flexibility (from an electric motor terminal to a conduit, etc.).

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFC-516
SFC-522
SFC-528
Part NumberMinimum order quantityVolume DiscountDays to Ship N Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension S1
(mm)
Dimension S2
(mm)
JAN code Trusco Code
1 Piece(s)Available

11 Days or more

PF1/235381319174571187860313281-3581
1 Piece(s)Available

8 Days or more

PF3/442451819174571187860320281-3599
1 Piece(s)Available

8 Days or more

PF148512523214571187860337281-3602

Loading...

  1. 1

Basic Information

Dimension L(mm) 500 Structure Standard d2G4

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.