(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Connector for Knockout Use (includes a male screw for a thin steel electrical conduit)【1-10 Pieces Per Package】

Connector for Knockout Use (includes a male screw for a thin steel electrical conduit)
  • Volume Discount

[Features]
· Non union type connector for connecting the plica tube to knockouts in boxes.
· With screw for thin steel wiring tube.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
BC17
BC24
BC30
BC38
BC50
BC63
BC76
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSConnectable wire tube Maximum outer diameter of compatible cable
(mm)
Connection screw (ΦS1)
(mm)
Connection screw (nominal)
1 Piece(s)Available

6 Days or more

10PZ171419.1CTC19
1 Piece(s)Available

7 Days or more

10PZ242025.4CTC25
1 Piece(s)Available

7 Days or more

10PZ302531.8CTC31
1 Piece(s)Available

8 Days or more

-PZ383138.1CTC39

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10PZ504350.8CTC51
1 Piece(s)Available

8 Days or more

-PZ635763.5CTC63
1 Piece(s)Available

8 Days or more

-PZ766976.2CTC75

Loading...

  1. 1

Basic Information

Type Connector Material Zinc Die-Cast Temperature range(℃) -50 to 150
Primary materials Zinc alloy die cast (ZDC2) Surface treatment Electrogalvanization (trivalent bright chromate) Standard JIS C8350, PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.