(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - E2 Type with Parallel Pin Threading, PA66【1-20 Pieces Per Package】

Cable Glands - E2 Type with Parallel Pin Threading, PA66
  • Volume Discount

Cable seal connector.
[Features]
・ Cap nut has thread-locker mechanism.
・ 1 size connector is compatible with a cable outer diameter with a difference of 4 mm.
・ Compatible cable with outer diameter of 8 mm or above is a UL registered product.
・ Operating temperature range is -20 to 90°C.
[Applications]
・ Connector used to connect a cable to the knockout of a control panel, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
E2BG0416
E2BG0616
E2BG0816
E2BG1016
E2BG1216
E2BG1516
E2BG2022
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter Of Cable Used Screw Size Knockout diameter
(mm)
Outer diameter of compatible cable
(mm)
Packing frame number Properties

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

Φ2~4mmG(PF) 1/2"21.02 to 44Oil-resistant, vibration resistant (with locking device)
1 Piece(s)Available

8 Days or more

Φ3~6mmG(PF) 1/2"21.03 to 66Oil-resistant, vibration resistant (with locking device)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Φ4~8mmG(PF) 1/2"21.04 to 88Oil-resistant, vibration resistant (with locking device)
1 Piece(s)Available

14 Days or more

Φ6~10mmG(PF) 1/2"21.06 to 1010Oil-resistant, vibration resistant (with locking device)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Φ8~12mmG(PF) 1/2"21.08 to 1212Oil-resistant, vibration resistant (with locking device)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Φ12~15mmG(PF) 1/2"21.012 to 1516Oil-resistant, vibration resistant (with locking device)
1 Piece(s)Available

Same day

Stock

Φ16~20mmG(PF) 3/4"27.016 to 2020Oil resistant, vibration resistant (With thread-locker)

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard G (PF) Thread Material Resin
Color Grey Protection Function (Environmental Resistance) Waterproof / Oil Resistance / Flame Retardance Representative Standard UL / CSA / ROHS
Type Cable Gland Color Light gray Primary materials PA66
Temperature range -20 to 90℃ Standard UL, CSA Protection grade IP67
Flame retardant UL94V2

Additional Products in this Category

Tech Support