(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard .062 Inch Housing (1625-NR)

Standard .062 Inch Housing (1625-NR)
  • Volume Discount

[Features]
A Molex 3.68 mm pitch connector for standard wire-to-wire connections. Single-row, double-row, and panel mount types are available. (Mating housing: 1625-NP, Compatible terminal: 1561/1855)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1625-01R
1625-04R
1625-04R1
1625-06R
1625-06R1
1625-3R
1625-3R1
1625-9R
1625-9R1
1625-15R
1625-15R1
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores Representative standards Pitch
(mm)
Row number Mating lock Panel mount Material Color Notes Conforming terminal Mating partner
1 Piece(s)Available

6 Days or more

1UL / TUV / CSA---------
1 Piece(s)Available

6 Days or more

4UL / TUV / CSA---------
1 Piece(s)Available

6 Days or more

4UL / TUV / CSA---------
1 Piece(s)Available

6 Days or more

6UL / TUV / CSA3.683PresentPresentNYLON 66NaturalUL94V-21561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177939-03-2067
1 Piece(s)Available

Same day

Stock

6UL / TUV / CSA3.683PresentNoneNYLON 66NaturalUL94V-21561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177939-03-2066, 39-03-2067
1 Piece(s)Available

6 Days or more

3UL / TUV / CSA---------
1 Piece(s)Available

6 Days or more

3UL / TUV / CSA3.681PresentNoneNYLON 66NaturalUL94V-21561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177903-06-2031, 03-06-2032, 03-06-2033, 03-06-2034
1 Piece(s)Available

6 Days or more

9UL / TUV / CSA---------
1 Piece(s)Available

6 Days or more

9UL / TUV / CSA3.683PresentNoneNYLON 66NaturalUL94V-21561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177903-06-2091, 03-06-2092
1 Piece(s)Available

6 Days or more

15CSA3.963PresentPresentNYLON 66NaturalUL94V-21561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177939-03-3155
1 Piece(s)Available

6 Days or more

15UL / TUV / CSA3.683PresentNoneNYLON 66NaturalUL94V-21561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177903-06-2151, 03-06-2152, 03-06-7152, 03-06-7155

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Series Number 1625
Applicable pin/contact Female (socket) Application Cable connection Allowable Current(A) 5
Connection direction Straight IP Rating None

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.