(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard .093" Plug Housing (3191NP)

Standard .093" Plug Housing (3191NP)
  • Volume Discount

Molex power connectors, available in 5.03 mm, 6.30 mm and 6.70 mm pitch types. (Fitting Housing: 3191-NR1, Compatible Terminal: 1190)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3191-01P
3191-01P1
3191-02P
3191-02P1
3191-02P-201
3191-03P
3191-03P1
3191-03P-201
3191-04P
3191-04P1
3191-04P-201
3191-06P
3191-06P1
3191-06P-201
3191-09P
3191-09P1
3191-09P-201
3191-12P
3191-12P1
3191-12P-201
3191-15P
3191-15P1
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores Allowable Current
(A)
Representative standards Row number Panel mount Notes Mating partner
1 Piece(s)Available

6 Days or more

112UL / TUV / CSA1PresentUL94V-239-03-6014
1 Piece(s)Available

6 Days or more

112UL / TUV / CSA1NoneUL94V-239-03-6014
1 Piece(s)Available

6 Days or more

212UL / TUV / CSA1PresentUL94V-239-03-6024, 5219
1 Piece(s)Available

6 Days or more

212UL / TUV / CSA1NoneUL94V-239-03-6024, 5219
1 Piece(s)Available

8 Days or more

212UL / TUV / CSA1PresentUL94V-039-03-6024, 5219
1 Piece(s)Available

6 Days or more

311UL / TUV / CSA1PresentUL94V-239-03-6034, 5219
1 Piece(s)Available

6 Days or more

311UL / TUV / CSA1NoneUL94V-239-03-6034, 5219
1 Piece(s)Available

8 Days or more

311UL / TUV / CSA1PresentUL94V-039-03-6034, 5219
1 Piece(s)Available

6 Days or more

49UL / TUV / CSA1PresentUL94V-239-03-6044, 5219
1 Piece(s)Available

6 Days or more

49UL / TUV / CSA1NoneUL94V-239-03-6044, 5219
1 Piece(s)Available

8 Days or more

49UL / TUV / CSA1PresentUL94V-039-03-6044, 5219
1 Piece(s)Available

6 Days or more

69UL / TUV / CSA2PresentUL94V-239-03-6064, 5219
1 Piece(s)Available

6 Days or more

69UL / TUV / CSA2NoneUL94V-239-03-6064, 5219
1 Piece(s)Available

8 Days or more

69UL / TUV / CSA2PresentUL94V-039-03-6064, 5219
1 Piece(s)Available

6 Days or more

98UL / TUV / CSA3PresentUL94V-239-03-6094, 5219
1 Piece(s)Available

6 Days or more

98UL / TUV / CSA3NoneUL94V-239-03-6094, 5219
1 Piece(s)Available

8 Days or more

98UL / TUV / CSA3PresentUL94V-039-03-6094, 5219
1 Piece(s)Available

6 Days or more

127UL / CSA3PresentUL94V-219-09-1126, 19-09-1129, 5219
1 Piece(s)Available

6 Days or more

127UL / TUV / CSA3NoneUL94V-239-03-6124, 5219
1 Piece(s)Available

6 Days or more

127UL / TUV3PresentUL94V-019-09-1126, 19-09-1129, 5219
1 Piece(s)Available

6 Days or more

156UL / TUV / CSA3PresentUL94V-219-09-1156, 19-09-1159, 5219
1 Piece(s)Available

6 Days or more

156UL / TUV / CSA3NoneUL94V-239-03-6154, 5219

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application Cable connection Connection direction Straight IP Rating None
Pitch(mm) 6.70 Mating lock Present Material NYLON 66
Color Natural Conforming terminal 1189, 1190, 1380, 1381, 1433, 1434, 2605, 2606, 1973, 2151, 2273, 2870, 2871, 4272

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.