(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Standard .093" Plug Housing(1545)

Standard .093" Plug Housing(1545)
  • Volume Discount

Molex power connectors, available in 5.03 mm, 6.30 mm and 6.70 mm pitch types. (Fitting Housing: 1545R/1545R1, Compatible Terminal: 1190)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1545P
1545P1
Part NumberMinimum order quantityVolume DiscountDays to Ship Panel mount Mating partner
1 Piece(s)Available

6 Days or more

Present03-09-1022, 03-09-1161
1 Piece(s)Available

6 Days or more

None03-09-1022, 03-09-1027, 03-09-1161, 03-09-6021

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Number of cores 2 Application Cable connection Allowable Current(A) 14
Connection direction Straight IP Rating None Representative standards UL / CSA
Pitch(mm) 6.30 Row number 1 Mating lock Present
Material NYLON 66 Color Natural Notes UL94V-2
Conforming terminal 1189, 1190, 1376, 1377, 1380, 1381, 1433, 1434, 1973

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.