(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Standard .093 Inch Connector, 1190/1380/1434 Series【100 Pieces Per Package】

Contacts - Standard .093 Inch Connector, 1190/1380/1434 Series
  • Volume Discount

[Features]
Molex power connectors, available in 5.03 mm, 6.30 mm and 6.70 mm pitch types. (Compatible housing: 3191NP)

PDF

Part Number

Configured Part Number is shown.

1434TL

 
Part Number
1434TL
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Application Cable connection Wire connection method Crimp
Applicable size AWG 24 to 28 Terminal shape Individual

Please check the type/dimensions/specifications of the part 1434TL in the Contacts - Standard .093 Inch Connector, 1190/1380/1434 Series series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.