(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Standard .09 Inch Connector, 1189/1381/1433 Series【1-10,000 Pieces Per Package】 (1381TL)

Contacts - Standard .09 Inch Connector, 1189/1381/1433 Series 1381TL
  • On Sale Till 15/12/2024
  • Volume Discount

Molex power connectors, available in 5.03 mm, 6.30 mm and 6.70 mm pitch types. (Compatible Housing: 3191NR1)

Part Number

Configured Part Number is shown.

1381TL

Part Number
1381TL
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Current
(A)
Allowable Voltage
(V)
Applicable size AWG Terminal shape Dimple
1 Piece(s)Available

6 Days or more

860018 to 24IndividualPresent

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Wire connection method Crimp

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.