(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPOXTM 5.08 mm Pitch SPOX Crimp Terminal Housing - 5097 (5197-02)

SPOX<sup>TM</sup> 5.08 mm Pitch SPOX Crimp Terminal Housing - 5097 5197-02
  • Volume Discount

The Molex Spox family of wire-to-circuit board connectors have a structure that works within a pitch range of 2.50 mm to 5.08 mm. (Mating wafers: 5279/ 5280/ 5281/ 5282, compatible terminals: 5194/ 5225)

PDF

Part Number

Configured Part Number is shown.

5197-02

 
Part Number
5197-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Application Cable connection Allowable Current(A) 7 Allowable Voltage(V) 250
Connection direction Straight IP Rating None Representative standards UL / TUV / CSA
Pitch(mm) 5.08 Row number 1 Panel mount None
Material NYLON 66 Color Natural Notes UL94V-2
Conforming terminal 5194, 5225 Mating partner 5279, 5280, 5281, 5282

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.