(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPOXTM Wafer, Angle (5268)

SPOX<sup>TM</sup> Wafer, Angle (5268)
  • Volume Discount

[Features]
The Molex-manufactured Spox family of wire-to-board connectors have a mating structure that works within a pitch range of 2.50 mm to 5.08 mm. Angled. (Mating housing: 5264)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5268-02A
5268-03A
5268-04A
5268-05A
5268-06A
5268-07A
5268-08A
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

3
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

6 Days or more

5
1 Piece(s)Available

6 Days or more

6
1 Piece(s)Available

8 Days or more

7
1 Piece(s)Available

6 Days or more

8

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 3 Allowable Voltage(V) 250
Connection direction Angle IP Rating None Representative standards UL / CSA
Pitch(mm) 2.50 Row number 1 Mating lock Present
Terminal plating Tin Color Natural Mating partner 5264

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.